Weld & Braze Adapters Socket Weld Female Connector, 3/4 Tube Socket Weld x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Tube Socket Weld x FNPT

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Female National Pipe Thread

Dimensions

E

N/A 0.66 in

A

N/A 1.78 in

P

N/A 3/4-14 in

H Hex

N/A 1 3/8 in

Tx

N/A 1.13 in