Weld/Braze Adapter for Tube Socket, 1/2 in Tube Socket Weld/Braze x 1/2 in Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld/Braze

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Tube Socket Weld x SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male SAE 37° Flare

Dimensions

T

N/A 3/4-16

L

N/A 0.94 in

W Hex

N/A 13/16 in