
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Weld/Braze Adapter for Tube Socket, 2 in Tube Socket Weld/Braze x 2 in Male SAE 37° Flared, 316 SS
Unit of Measure
Specifications
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Tube Socket Weld/Braze |
Connection 1 - Size |
N/A 2 in |
Connection 2 - Type |
N/A Male SAE 37° Flared |
Connection 2 - Size |
N/A 2 in |
Brand Series |
N/A Weld & Braze Adapters |
Shape |
N/A Straight |
Tube OD |
N/A 2 in |
End Connections |
N/A Tube Socket Weld x SAE 37° Flared |
Production Category |
N/A 1 |
End Connection Type |
N/A Tube Socket Weld by Male SAE 37° Flare |