Weld & Braze Adapters Weld Adapter for Pipe, 2 Pipe Weld Braze Fitting x 1 1/2 SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Pipe Socket Weld

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

B

N/A 0.88 in

Pipe Size

N/A 2 in

Tube OD

N/A 1 1/2 in

End Connections

N/A Pipe Weld Braze Fitting x SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Pipe Socket Weld by Male SAE 37° Flare

Dimensions

T

N/A 1 7/8-12

L

N/A 2.38 in

W Hex

N/A 3 in