
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Weld & Braze Adapters Weld Adapter for Pipe, 1 Pipe Weld Braze Fitting x 1 SAE 37° Flared, Alloy 400
Unit of Measure
Specifications
Body Material |
N/A Alloy 400 |
Connection 1 - Type |
N/A Pipe Socket Weld |
Connection 1 - Size |
N/A 1 in |
Connection 2 - Type |
N/A Male SAE 37° Flared |
Connection 2 - Size |
N/A 1 in |
Brand Series |
N/A Weld & Braze Adapters |
Shape |
N/A Straight |
B |
N/A 0.63 in |
Pipe Size |
N/A 1 in |
Tube OD |
N/A 1 in |
End Connections |
N/A Pipe Weld Braze Fitting x SAE 37° Flared |
Production Category |
N/A 4 |
End Connection Type |
N/A Pipe Socket Weld by Male SAE 37° Flare |