Weld & Braze Adapters Weld/Braze Adapter for Male Pipe Stub, 1/2 Male Pipe Stub x 5/8 SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Weld Male

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Pipe Size

N/A 1/2 in

Tube OD

N/A 5/8 in

End Connections

N/A Male Pipe Stub x SAE 37° Flared

Production Category

N/A 1

End Connection Type

N/A Pipe Stub by Male SAE 37° Flare

Dimensions

T

N/A 7/8-14

L

N/A 1.88 in

W Hex

N/A 15/16 in