Tube Stub Weld Adapter for 37° SAE Flare Fitting, 1/2 in Tube Stub x 1/2 in Male SAE 37° Flared, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/2 in

End Connections

N/A Male Tube Stub x SAE 37° Flared

Production Category

N/A 3

End Connection Type

N/A Tube Stub by Male SAE 37° Flare

Dimensions

T

N/A 3/4-16

L

N/A 1.63 in

W Hex

N/A 13/16 in