Tube Stub Weld Adapter for 37° SAE Flare Fitting, 1/4 in Tube Stub x 1/4 in Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Male Tube Stub x SAE 37° Flared

Production Category

N/A 3

End Connection Type

N/A Tube Stub by Male SAE 37° Flare

Dimensions

T

N/A 7/16-20

L

N/A 1.36 in

W Hex

N/A 1/2 in