Deep socket weld to flared adapter, 1 in Deep Tube Socket x 1 in Male 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld Deep

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1 in

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Male SAE 37° Flare

Dimensions

T

N/A 1 5/16-12

L

N/A 2.21 in

W Hex

N/A 1-11/16 in

B

N/A 0.69 in