Weld & Braze Adapters Socket Weld Male Adapter, 1 Tube Socket Weld x 1 Pipe Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male Pipe Weld

Connection 2 - Size

N/A 1 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Nominal IPS Pipe

N/A 1 in

Tube OD

N/A 1 in

End Connections

N/A Tube Socket Weld x Pipe Stub

CPV P/N

N/A H865-16-10-SS316L

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Pipe Stub Weld

Dimensions

A

N/A 0.70 in

D

N/A 0.91 in

L

N/A 1.56 in

X

N/A 1.38 in