0
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Socket Weld Silbraze

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Tube OD

N/A 1 1/4 in

End Connections

N/A Tube Weld Braze Fitting x SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld SliBraze by Male SAE 37° Flare

Dimensions

T

N/A 1 5/8-12

L

N/A 2.44 in

W Hex

N/A 2 in