Silbraze Adapter for SAE 37° Flared, 1/2 Pipe Silbraze Socket x 3/4 Male SAE 37° Flared, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Pipe Socket Weld Silbraze

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Straight

Pipe Size

N/A 1/2 in

Tube OD

N/A 3/4 in

End Connections

N/A Tube Silbraze Fitting x SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Pipe Socket Weld by Male SAE 37° Flare

Dimensions

L

N/A 2.04 in

B

N/A 0.57 in

D

N/A 0.59 in

T Thread

N/A 1 1/16-12

W Hex

N/A 1 1/2 in