EB Series 2-way Ball Valves, 316 SS, 1/2 in Duolok Tube Fitting x 1/2 in Duolok Tube Fitting, Cv: 12.0, Packing: Modified PTFE, Handle: Green Nylon - w/SS Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A EB Series

Shape

N/A 2-way

Cv

N/A 12.0

Orifice

N/A 0.406 in10.3124 mm

Hardware

N/A .

Working Pressure

N/A 2500 psig172 bar

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Actuation Type

N/A .

Production Category

N/A 2

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 3.92 in99.6 mm

D

N/A 0.69 in17.5 mm

E

N/A 0.69 in17.5 mm

F

N/A 3.02 in76.3 mm

G

N/A 3/8 in9.5 mm

H

N/A 1 1/2 in38.1 mm

B

N/A 1.96 in49.8 mm

J

N/A 2.57 in65.3 mm

W

N/A 1.50 in