EB Series 2-way Ball Valves, 316 SS, 3/8-18 FNPT x 3/8-18 FNPT, Cv: 2.6, Packing: Modified PTFE, Handle: Blue Nylon - w/SS Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18 in

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8-18 in

Brand Series

N/A EB Series

Shape

N/A 2-way

Cv

N/A 2.6

Orifice

N/A 0.281 in7.1374 mm

Hardware

N/A .

Working Pressure

N/A 2500 psig172 bar

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Actuation Type

N/A .

Production Category

N/A 2

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.50 in63.5 mm

D

N/A 0.56 in14.2 mm

E

N/A 0.56 in14.2 mm

F

N/A 1.86 in47.2 mm

G

N/A 3/8 in9.5 mm

H

N/A 1 1/8 in28.6 mm

B

N/A 1.25 in31.8 mm

J

N/A 2.1 in53.3 mm

W

N/A 1.12 in