EB Series 2-way Ball Valves, 316 SS, 3/8 in Griplok Tube Fitting x 3/8 in Griplok Tube Fitting, Cv: 1.5, Packing: Modified PTFE, Handle: Blue Nylon - w/SS Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A EB Series

Shape

N/A 2-way

Cv

N/A 1.5

Orifice

N/A 0.187 in4.7498 mm

Hardware

N/A .

Working Pressure

N/A 3000 psig206 bar

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Actuation Type

N/A .

Production Category

N/A 2

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.58 in65.5 mm

D

N/A 0.44 in11.2 mm

E

N/A 0.38 in9.7 mm

F

N/A 1.43 in36.3 mm

G

N/A 3/16 in4.8 mm

H

N/A 25/32 in19.8 mm

B

N/A 1.29 in32.8 mm

J

N/A 1.53 in38.8 mm

W

N/A 0.78 in