EB Series 2-way Ball Valves, 316 SS, 1/8 in Duolok Tube Fitting x 1/8 in Duolok Tube Fitting, Cv: 0.20, Packing: Modified PTFE, Handle: Black Nylon - w/SS Insert, Additional: Locking Hardware
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A EB Series

Shape

N/A 2-way

Cv

N/A 0.20

Orifice

N/A 0.093 in2.3622 mm

Hardware

N/A Locking Device

Working Pressure

N/A 2500 psig172 bar

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Actuation Type

N/A .

Production Category

N/A 2

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.01 in51.1 mm

D

N/A 0.34 in8.6 mm

E

N/A 0.28 in7.1 mm

F

N/A 1.09 in27.6 mm

G

N/A 1/4 in6.4 mm

H

N/A 19/32 in15.1 mm

B

N/A 1.01 in25.7 mm

J

N/A 1.45 in36.8 mm

W

N/A 0.58 in