EB Series Angle Ball Valves, 316 SS, 1/2-14 FNPT x 1/2-14 FNPT, Cv: 3.5, Packing: Modified PTFE, Handle: Black Nylon - w/SS Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A EB Series

Shape

N/A Angle

Cv

N/A 3.5

Orifice

N/A 0.406 in10.3 mm

Hardware

N/A .

Working Pressure

N/A 1500 psig103 bar

SSP P/N

N/A 45GA8PF-316

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Production Category

N/A 1

Actuation Type

N/A .

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Description Text

N/A One Piece Ball Valve

Dimensions

B

N/A 1.56 in39.6 mm

C

N/A 1.56 in39.6 mm

D

N/A 0.69 in17.5 mm

F

N/A 3.02 in76.7 mm

G

N/A 0 in0 mm

H

N/A 1 1/2 in38.1 mm

J

N/A 2.57 in65.3 mm

Panel Bore

N/A 1 1/2 in

W

N/A 1.5 in