EB Series Angle Ball Valves, 316 SS, 3/8 in Duolok Tube Fitting x 3/8 in Duolok Tube Fitting, Cv: 2.0, Packing: Modified PTFE, Handle: Black Nylon - w/SS Insert
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A EB Series

Shape

N/A Angle

Cv

N/A 2

Orifice

N/A 0.281 in7.14 mm

Hardware

N/A .

Working Pressure

N/A 1500 psig103 bar

SSP P/N

N/A 44GAD6-316

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 150 ºF-53 to 65 ºC

Production Category

N/A 1

Actuation Type

N/A .

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

B

N/A 1.52 in38.6 mm

C

N/A 1.43 in36.3 mm

D

N/A 0.56 in14.2 mm

F

N/A 1.86 in47.2 mm

G

N/A 3/8 in9.5 mm

H

N/A 1 1/8 in28.6 mm

J

N/A 2.1 in53.3 mm

Panel Bore

N/A 1 1/8 in

W

N/A 1.12 in