EB Series Angle Ball Valves, 316 SS, 1/4 in Griplok Tube Fitting x 1/4 in Griplok Tube Fitting, Cv: 0.90, Packing: Modified PTFE, Handle: Green Nylon - w/SS Insert,
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 1/4 in.

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 1/4 in.

Brand Series

N/A EB Series

Shape

N/A Angle

Cv

N/A 0.9

Orifice

N/A 0.187 in4.75 mm

Hardware

N/A .

Working Pressure

N/A 2500 psig172 bar

SSP P/N

N/A 43GAG4-316-GR

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Production Category

N/A 2

Actuation Type

N/A .

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

B

N/A 1.2 in30.5 mm

C

N/A 1.17 in29.7 mm

D

N/A 0.44 in11.2 mm

F

N/A 1.43 in36.3 mm

G

N/A 3/16 in4.8 mm

H

N/A 25/32 in19.8 mm

J

N/A 1.53 in38.9 mm

Panel Bore

N/A 25/32 in

W

N/A 0.78 in