EB Series Angle Ball Valves, 316 SS, 1/8-27 FNPT x 1/8-27 FNPT, Cv: 0.3, Packing: Modified PTFE, Handle: Green Nylon - w/SS Insert,Additional: Locking Hardware
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Ball

Category

N/A Encapsulated

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A EB Series

Shape

N/A Angle

Cv

N/A 0.3

Orifice

N/A 0.125 in3.18 mm

Hardware

N/A Locking Device

Working Pressure

N/A 2500 psig172 bar

SSP P/N

N/A 42GA2PF-316

Packing Material

N/A Modified PTFE

Temperature

N/A -65 to 300 ºF-53 to 148 ºC

Production Category

N/A 2

Actuation Type

N/A .

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT

Description Text

N/A One Piece Ball Valve

Dimensions

B

N/A 0.81 in20.6 mm

C

N/A 0.81 in20.6 mm

D

N/A 0.34 in0.86 mm

F

N/A 1.09 in27.7 mm

G

N/A 1/4 in6.4 mm

H

N/A 19/32 in15.1 mm

J

N/A 1.45 in36.8 mm

Panel Bore

N/A 19/32 in

W

N/A 0.58 in