EB Series 2-way Actuated Ball Valve, 316 SS, 1/2 in Duolok Tube Fitting x 1/2 in Duolok Tube Fitting, Cv: 12.0, Packing: Modified PTFE, Actuated: 90° Double Acting
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Encapsulated

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2 in.

Brand Series

N/A EB Series

Flow Path

N/A 2-way

Cv

N/A 12.0

Orifice

N/A 0.406 in10.3124 mm

Working Pressure

N/A 2500 psig172 bar

SSP P/N

N/A 45GD8-316

Packing Material

N/A Modified PTFE

Temperature

N/A 300 -20 to 65 ºC-4 to 150 ºF

Actuation Type

N/A 90° Double Acting

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 3.64 in92.5 mm

C

N/A 2.54 in64.5 mm

D

N/A 6.30 in160 mm

E

N/A 2.15 in54.6 mm

F

N/A 2.76 in70.1 mm

G

N/A 1.14 in29 mm

B

N/A 2.19 in55.6 mm

J

N/A 1.72 in4.37 mm

K

N/A 3.34 in84.8 mm

L

N/A 2.23 in56.6 mm