LTB Series Low Temperature 2-way, 1/4 in. Duolok Tube Fitting x 1/4 in. Duolok Tube Fitting, 316 SS, Orifice: 0.187, Seat Material: PEEK,, Actuation: Double Acting, O-Ring: Nitrile.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/4 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4 in.

Series

N/A LTB Series

Flow Path

N/A 2-way

Cv

N/A 1.6

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Working Pressure

N/A 6000 psig413 bar

Actuation Type

N/A Double Acting

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 2.97 in75.4 mm

C

N/A 1.87 in47.5 mm

D

N/A 3.94 in100.1 mm

E

N/A 1.56 in39.6 mm

F

N/A 2.00 in50.8 mm

G

N/A 0.90 in22.9 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 2.54 in64.5 mm

L

N/A 1.67 in42.4 mm