TB Series Medium Pressure 2-way, 3/8-18 FNPT x 3/8-18 FNPT, 316 SS, Orifice: 0.187, Seat Material: PCTFE, Actuation: Normally Closed , O-Ring: FKM.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8-18

Series

N/A TB Series

Flow Path

N/A 2-way

Cv

N/A 1.4

Orifice

N/A 0.187 in

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

Working Pressure

N/A 5350 psig368 bar

Actuation Type

N/A Normally Closed

Production Category

N/A 3

End Connection Type

N/A Female National Pipe Thread

Dimensions

A

N/A 3.46 in87.9 mm

C

N/A 2.58 in65.5 mm

D

N/A 4.68 in118.9 mm

E

N/A 2.15 in54.6 mm

F

N/A 2.62 in66.5 mm

G

N/A 1.02 in25.9 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 3.04 in77.2 mm

L

N/A 2.16 in54.9 mm