FB Series Multipurpose Normally Closed Actuated Ball Valve, Body Material: 316 SS, Seat Material: PEEK, 1 in. Duolok Tube Fitting x 1 in. Duolok Tube Fitting, Orifice: 0.472
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Multipurpose

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1 in.

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1 in.

Brand Series

N/A FB Series

Shape

N/A 2-way

Cv

N/A 6.5

Orifice

N/A 0.472 in11.99 mm

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Actuation Type

N/A Normally Closed

Production Category

N/A 3

End Connection Type

N/A Duolok Tube End

End Connections

N/A TF x TF

Description Text

N/A Multipurpose Ball Valve

Dimensions

A

N/A 4.33 in110 mm

D

N/A 6.52 in165.6 mm

E

N/A 2.15 in54.6 mm

F

N/A 3..19 in81 mm

G

N/A 1.31 in33.3 mm

B

N/A 2.19 in55.6 mm

J

N/A 1.72 in43.7 mm

K

N/A 3.60 in91.4 mm

L

N/A 2.66 in67.6 mm