EB Series 3-way Actuated Ball Valve, 316 SS, 3/8-18 FNPT x 3/8-18 FNPT x 3/8-18 FNPT, Cv: 1.5, Packing: Modified PTFE, Actuated: 90° Port 2 Normally Closed
Unit of Measure

Specifications

Body Material

N/A 316 SS

Category

N/A Encapsulated

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A EB Series

Flow Path

N/A 3-way

Cv

N/A 1.5

Orifice

N/A 0.281 in7.1374 mm

Working Pressure

N/A 1500 psig103 bar

SSP P/N

N/A 44GXQS6PF-316

Packing Material

N/A Modified PTFE

Temperature

N/A 300 -20 to 65 ºC-4 to 150 ºF

Actuation Type

N/A 90° Port 2 Normally Closed

Production Category

N/A 3

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 3/8-19

End Connection Type

N/A Female National Pipe Thread

End Connections

N/A FNPT x FNPT x FNPT

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 3.51 in89.2 mm

C

N/A 2.54 in64.5 mm

D

N/A 6.30 in160 mm

E

N/A 2.15 in54.6 mm

F

N/A 2.76 in70.1 mm

G

N/A 1.14 in29 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 3.06 in77.2 mm

L

N/A 2.13 in54.1 mm