EB Series 3-way Actuated Ball Valve, Brass, 3/8 in Griplok Tube Fitting x 3/8 in Griplok Tube Fitting x 3/8 in Griplok Tube Fittng, Cv: 0.90, Packing: Modified PTFE, Actuated: 90° Double Acting
Unit of Measure

Specifications

Body Material

N/A Brass

Category

N/A Encapsulated

Connection 1 - Type

N/A Griplok Tube Fitting

Connection 1 - Size

N/A 3/8 in.

Connection 2 - Type

N/A Griplok Tube Fitting

Connection 2 - Size

N/A 3/8 in.

Brand Series

N/A EB Series

Flow Path

N/A 3-way

Cv

N/A 0.9

Orifice

N/A 0.187 in4.7498 mm

Working Pressure

N/A 2500 psig172 bar

SSP P/N

N/A 43GXQSD6-M

Packing Material

N/A Modified PTFE

Temperature

N/A 300 -20 to 80 ºC-4 to 176 ºF

Actuation Type

N/A 90° Double Acting

Production Category

N/A 4

Connection 3 - Type

N/A Griplok Tube Fitting

Connection 3 - Size

N/A 3/8 in.

End Connection Type

N/A Griplok Tube End

End Connections

N/A TF x TF x TF

Description Text

N/A One Piece Ball Valve

Dimensions

A

N/A 2.65 in67.3 mm

C

N/A 1.87 in47.5 mm

D

N/A 3.94 in100.1 mm

E

N/A 1.56 in39.6 mm

F

N/A 2.00 in50.8 mm

G

N/A 0.90 in22.9 mm

B

N/A 2.00 in50.8 mm

J

N/A 1.44 in36.6 mm

K

N/A 2.54 in64.5 mm

L

N/A 1.57 in39.9 mm