Unilok Honeywell Calibration Union, 1/4 Tube Fitting x 1/4 Calibration, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Calibration

Connection 2 - Size

N/A 1/4-28 UNF

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A Calibration

End Connections

N/A TF x Calibration

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Calibration Tip

Dimensions

A

N/A 1.69 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.06 in

F

N/A 0.78 in

G

N/A 9/16 in

H

N/A 1/2 in

T

N/A 1/4 in

B

N/A 1.40 in

I

N/A 0.43 in

J

N/A 0.20 in

R

N/A 1/4-28 UNF