Unilok Tube Fittings, 3/16 in. Nut
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Type

N/A Nut

Fitting Size

N/A 3/16 in

Brand Series

N/A Unilok

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Fitting Nut

Dimensions

G

N/A 1/2 in

T

N/A 3/16 in

L

N/A 0.47 in