Unilok Tube Fittings, 3/16 in. Knurl Nut
Unit of Measure

Specifications

Body Material

N/A 316 SS

Type

N/A Knurled Nut

Fitting Size

N/A 3/16 in

Production Category

N/A 4

Dimensions

G

N/A 1/2 in

T

N/A 3/16 in

L

N/A 0.47 in