Unilok Tube Fittings, 1/2 in. Knurl Nut
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Type

N/A Knurled Nut

Fitting Size

N/A 1/2 in

Production Category

N/A 4

Dimensions

G

N/A 7/8 in

T

N/A 1/2 in

L

N/A 0.69 in