Unilok Tube Fittings, 3/8 in. Knurl Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Knurled Nut

Fitting Size

N/A 3/8 in

Production Category

N/A 4

Dimensions

G

N/A 11/16 in

T

N/A 3/8 in

L

N/A 0.56 in