Unilok Tube Fittings, 1/16 in. Knurl Nut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Knurled Nut

Fitting Size

N/A 1/16 in

Production Category

N/A 4

Dimensions

G

N/A 5/16 in

T

N/A 1/16 in

L

N/A 0.31 in