Unilok Tube Fittings, 1/4 in. Ferrule
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Product Descriptions

N/A Ferrule for Unilok Fittings

Type

N/A Ferrule

Fitting Size

N/A 1/4 in

Production Category

N/A 3

End Connection Type

N/A Ferrule for Unilok Fittings

Dimensions

T

N/A 1/4 in