Unilok Tube Fittings, 5/8 in. Ferrule
Unit of Measure

Specifications

Body Material

N/A Brass

Product Descriptions

N/A Ferrule for Unilok Fittings

Type

N/A Ferrule

Fitting Size

N/A 5/8 in

Production Category

N/A 1

End Connection Type

N/A Ferrule for Unilok Fittings

Dimensions

T

N/A 5/8 in