Unilok Tube Fittings, 1/2 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Bulkhead Nut

Fitting Size

N/A 1/2 in

Brand Series

N/A Unilok

Production Category

N/A 3

Specialty

N/A .

End Connection Type

N/A Unilok Tube Fitting Bulkhead Nut

Dimensions

G

N/A 15/16 in

A

N/A 0.31 in