Unilok Tube Fittings, 1/16 in. Bulkhead Locknut
Unit of Measure

Specifications

Body Material

N/A Brass

Type

N/A Bulkhead Nut

Fitting Size

N/A 1/16 in

Brand Series

N/A Unilok

Production Category

N/A 4

Specialty

N/A .

End Connection Type

N/A Unilok Tube Fitting Bulkhead Nut

Dimensions

G

N/A 5/16 in

A

N/A 0.13 in