Unilok Stop Collar for 5/16 in. tube Fittings.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Component Type

N/A Stop Collar

Tube Size

N/A 5/16 in

Brand Series

N/A Unilok

Production Category

N/A 1

End Connection Type

N/A Unilok Stop Collar for Unilok Tube Fittings