Unilok Stop Collar for 3/8 in. tube Fittings.
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Component Type

N/A Stop Collar

Tube Size

N/A 3/8 in

Brand Series

N/A Unilok

Production Category

N/A 4

End Connection Type

N/A Stop Collar for Unilok Tube Fittings

Dimensions

A

N/A 0.94 in

E

N/A 0.68 in

L

N/A 0.08 in