Straight Adapter, 2" Tube Stem X 1 1/2" Tube, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/2 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 2 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 5.32 in

C

N/A 1.78 in

D

N/A 1.97 in

E

N/A 1.35 in

G

N/A 3 in

H

N/A 2 5/16 in

T

N/A 1 1/2 in

B

N/A 4.25 in

Tx

N/A 2 in