Straight Adapter, 1 1/2" Tube Stem X 1" Tube, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 3.69 in

C

N/A 1.04 in

D

N/A 1.23 in

E

N/A 0.88 in

G

N/A 1 1/2 in

H

N/A 1 5/8 in

T

N/A 1 in

B

N/A 3.2 in

Tx

N/A 1 1/2 in