Duolok Tube Stub Adapter, 20 Tube Fitting x 25 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 20 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 25 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 64.2 mm

C

N/A 22 mm

D

N/A 26 mm

E

N/A 15.9 mm

G

N/A 32 mm

H

N/A 30 mm

T

N/A 20 mm

B

N/A 54.1 mm

Tx

N/A 25 mm