Duolok Tube Stub Adapter, 10 Tube Fitting x 8 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 8 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 43.4 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 5.6 mm

G

N/A 19 mm

H

N/A 18 mm

T

N/A 10 mm

B

N/A 35.8 mm

Tx

N/A 8 mm