Duolok Tube Stub Adapter, 1/4 Tube Fitting x 3/4 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 1.88 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.51 in

G

N/A 9/16 in

H

N/A 13/16 in

T

N/A 1/4 in

B

N/A 1.59 in

Tx

N/A 3/4 in