Duolok Tube Stub Adapter, 1 1/4 Tube Fitting x 1 1/2 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 4.10 in

C

N/A 1.53 in

D

N/A 1.62 in

E

N/A 1.09 in

G

N/A 2 1/4 in

H

N/A 1 7/8 in

T

N/A 1 1/4 in

B

N/A 3.23 in

Tx

N/A 1 1/2 in