Duolok Tube Stub Adapter, 8 Tube Fitting x 6 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 8 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 6 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 40.3 mm

C

N/A 18.6 mm

D

N/A 16.2 mm

E

N/A 4.1 mm

G

N/A 16 mm

H

N/A 15 mm

T

N/A 8 mm

B

N/A 32.8 mm

Tx

N/A 6 mm