Duolok Tube Stub Adapter, 16 Tube Fitting x 12 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 12 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 53 mm

C

N/A 22 mm

D

N/A 24.4 mm

E

N/A 8.8 mm

G

N/A 25 mm

H

N/A 24 mm

T

N/A 16 mm

B

N/A 42.9 mm

Tx

N/A 12 mm