Duolok Tube Stub Adapter, 5/16 Tube Fitting x 3/8 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Duolok Tube Stub

Dimensions

A

N/A 1.65 in

C

N/A 0.73 in

D

N/A 0.64 in

E

N/A 0.24 in

G

N/A 5/8 in

H

N/A 9/16 in

T

N/A 5/16 in

B

N/A 1.36 in

Tx

N/A 3/8 in