
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Duolok Male Adapter, 3/8 Tube Stub x 3/4-16 Male SAE, Alloy 400
Unit of Measure
Specifications
Body Material |
N/A Alloy C-276 |
Connection 1 - Type |
N/A Tube Stub |
Connection 1 - Size |
N/A 3/8 in |
Connection 2 - Type |
N/A Male SAE Straight Thread |
Connection 2 - Size |
N/A 1/2 in |
Brand Series |
N/A Duolok |
Shape |
N/A Straight |
O-ring Material |
N/A FKM |
End Connections |
N/A Tube Stub x Male SAE |
Production Category |
N/A 4 |
End Connection Type |
N/A Duolok Tube Stub by Male SAE Straight Thread |