Duolok Male Adapter, 3/8 Tube Stub x 9/16-18 Male SAE, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

O-ring Material

N/A FKM

End Connections

N/A Tube Stub x Male SAE

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Male SAE Straight Thread

Dimensions

E

N/A 0.28 in

F

N/A 0.39 in

H

N/A 11/16 in

T

N/A 3/8 in

AS568 O-Ring Uniform Size Number

N/A -906

B

N/A 1.52 in

S

N/A 9/16-18