Unilok Tube Fittings, Union Tee, 3/4 Tube Fitting x 3/4 Tube Fitting x 3/4 Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 3/4 in

Connection 3 - Type

N/A Tube Fitting

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Tee

Specialty

N/A .

End Connections

N/A TF x TF x TF

Production Category

N/A 1

End Connection Type

N/A Unilok Tube End

Dimensions

A

N/A 3.14 in

Bx

N/A 1.17 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 1/16 in

T

N/A 3/4 in

Ax

N/A 1.57 in

B

N/A 2.34 in